SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The four-bit SPICHAR register field specifies the number of bits in the data character (1 to 16). This information directs the state control logic to count the number of bits received or transmitted to determine when a complete character has been processed.
The following statements apply to characters with fewer than 16 bits: