SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 29-91 lists the memory-mapped registers for the CLB_DATA_EXCHANGE_REGS registers. All register offset addresses not listed in Table 29-91 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Write Protection | Section |
---|---|---|---|---|
0h | CLB_PUSH | CLB_PUSH FIFO Registers (from HLC) | Go | |
40h | CLB_PULL | CLB_PULL FIFO Registers (TO HLC) | Go |
Complex bit access types are encoded to fit into small table cells. Table 29-92 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value | |
Register Array Variables | ||
i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. |
CLB_PUSH is shown in Figure 29-88 and described in Table 29-93.
Return to the Summary Table.
CLB_PUSH FIFO Registers (from HLC)
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PUSH | |||||||||||||||||||||||||||||||
R-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | PUSH | R | 0h | FIFO TO System From CLB Reset type: SYSRSn |
CLB_PULL is shown in Figure 29-89 and described in Table 29-94.
Return to the Summary Table.
CLB_PULL FIFO Registers (TO HLC)
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PULL | |||||||||||||||||||||||||||||||
R/W-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | PULL | R/W | 0h | FIFO From system TO CLB Reset type: SYSRSn |