DLP660TE
- 0.66-inch diagonal micromirror array
- System displays 4K ultra-high definition (UHD) 3840 × 2160 pixels on the screen
- 5.4-micron micromirror pitch
- ±17° micromirror tilt (relative to a flat surface)
- Bottom illumination
- 2xLVDS input data bus
-
The DLP660TE chipset includes:
The TI DLP DLP660TE digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM) that enables bright, affordable full 4K UHD display solutions. When coupled to an appropriate optical system, DLP660TE DMD displays true 4K UHD resolution (8.3M pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP660TE DMD, together with the DLPC4420 display controller, the DLPA100 controller power and motor driver, provides the capability to achieve high performance systems and is a great fit for 4K UHD high brightness display applications.
Request more information
An optical module may be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP660TEEVM — DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
The DLP® products DLP660TEEVM, when combined with the DLPC4420AEVM, can accelerate the prototyping time of a DLP 0.66-inch 4k UHD system. The DLP660TEEVM provides a solution for evaluating the 0.66-inch 4k UHD digital micromirror device (DMD), which is designed to pair with the DLPC4420AEVM and (...)
DLPC4420AEVM — DLPC4420 evaluation module for dual controller configuration with Altera FPGA
DLPDLCR660TEVM — DLP660TE 4K UHD DMD Evaluation Module
VISI-3P-LRS-4KA — Visitech LUXBEAM rapid system 4KA
The LUXBEAM® Rapid System LRS-4KA is specifically designed for static implementations in 3D printing and Additive Manufacturing systems. It offers a DLP® technology based stereolithography sub-system with more than 8 million addressable pixel positions for production of highest resolution (...)
VISI-3P-LRS-WQM — Visitech LUXBEAM rapid system WQm
The LUXBEAM® Rapid System LRS-WQm is specifically designed for implementations in compact desktop-type 3D printing and Additive Manufacturing systems. With its 4 million native pixels it offers a high resolution DLP® technology based stereolithography subsystem. At the same time, it takes (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
WDST-3P-PRO6600 — Wintech PRO6600 4K UHD Production Ready Optical Engine
DLP660TE-SW — DLP660TE firmware and GUI
DLPC128 — Series 610 DMD Mounting and Electrical Interconnect Information
TIDA-01347 — 4K UHD High Brightness Display Reference Design using TI DLP® Technology
Package | Pins | Download |
---|---|---|
DLP-S610 (FYG) | 350 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.