MSP430F2617 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA | TI.com

MSP430F2617 (ACTIVE)

16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F261x and MSP430F241x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins. The MSP430F241x devices are identical to the MSP430F261x devices, with the exception that the DAC12 and the DMA modules are not implemented.

Typical applications include sensor systems, industrial control applications, and hand-held meters. The 12mmx12mm LQFP-64 package is also available as a non-magnetic package for medical imaging applications.

Features

  • Low Supply Voltage Range 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 365 µA at 1 MHz, 2.2 V
    • Standby Mode (VLO): 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • 12-Bit Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan Feature
  • Dual 12-Bit Digital-to-Analog (D/A) Converters With Synchronization
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Four Universal Serial Communication Interfaces (USCIs)
    • USCI_A0 and USCI_A1: Enhanced UART Supporting Auto-Baudrate Detection, IrDA Encoder and Decoder, Synchronous SPI
    • USCI_B0 and USCI_B1: I2C™, Synchronous SPI
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Brownout Detector
  • Bootstrap Loader
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • Family Members:
    • MSP430F2416: 92KB + 256B Flash Memory, 4KB RAM
    • MSP430F2417: 92KB + 256B Flash Memory, 8KB RAM
    • MSP430F2418: 116KB + 256B Flash Memory, 8KB RAM
    • MSP430F2419: 120KB + 256B Flash Memory, 4KB RAM
    • MSP430F2616: 92KB + 256B Flash Memory, 4KB RAM
    • MSP430F2617: 92KB + 256B Flash Memory, 8KB RAM
    • MSP430F2618: 116KB + 256B Flash Memory, 8KB RAM
    • MSP430F2619: 120KB + 256B Flash Memory, 4KB RAM
  • Available in 80-Pin Quad Flat Pack (LQFP), 64-Pin LQFP, and 113-Pin Ball Grid Array (BGA)
  • For Complete Module Descriptions, See the (SLAU144)

Parametrics

Compare all products in Other MSP430 MCUs Email Download to Excel
Part number Order Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) USB Timers - 16-bit Bootloader (BSL) Package size: mm2:W x L (PKG)
MSP430F2617 Order now 92     8     12-bit SAR     8     48     2     2     2     8     BGA MICROSTAR JUNIOR | 113
LQFP | 64
LQFP | 80    
6.05 | 1ku     No     2     UART     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
80LQFP: 196 mm2: 14 x 14 (LQFP | 80)    
MSP430F2616 Order now 92     4     12-bit SAR     8     48     2     2     2     8     BGA MICROSTAR JUNIOR | 113
LQFP | 64
LQFP | 80    
5.85 | 1ku     No     2     UART     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
80LQFP: 196 mm2: 14 x 14 (LQFP | 80)    
MSP430F2618 Order now 116     8     12-bit SAR     8     48     2     2     2     8     BGA MICROSTAR JUNIOR | 113
LQFP | 64
LQFP | 80    
6.35 | 1ku     No     2     UART     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
80LQFP: 196 mm2: 14 x 14 (LQFP | 80)    
MSP430F2619 Order now 120     4     12-bit SAR     8     48     2     2     2     8     BGA MICROSTAR JUNIOR | 113
LQFP | 64
LQFP | 80    
6.65 | 1ku     No     2     UART     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
80LQFP: 196 mm2: 14 x 14 (LQFP | 80)