Wireless Keyboard and Mouse

Block diagram (SBD) for wireless keyboard and wireless mouse using TI’s 2.4GHz RF SOC and boost converters.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Wireless Mouse and Wireless Keyboard Solutions from TI

The wireless mouse & wireless keyboard is an omnipresent accessory to notebook and desktop PC users.

A wireless solution must be implemented with a strategy of maintaining a high-performance system while keeping power consumption to an optimum level to prolong battery life. Current hot trends in wireless mouse & wireless keyboard design, such as the nano dongle, fuel the need for small integrated circuit solutions.

TI's solutions using the CC2543/44/45 are true low-cost 2.4GHz system-on-chip (SoC) designed for low power wireless HID applications. The device combines the excellent performance of the state-of-the-art RF transceiver with an industry-standard enhanced 8051 MCU, up to 32kB of in-system programmable flash memory, data rate up to 2Mbps and many other powerful features.

The CC2544 supports full-speed USB2.0 standard, up to 6 end points of peripherals and wide input voltage range from 2V to 5V, which is a very perfect chip USB dongle application.

TI's power solutions – most notably the power boost converter – are based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage.

Application Notes (1)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 05 Sep 2012 2285
    

Reference Designs

Description Part # Company
CC2543EM Reference Design CC2543EM-RD Texas Instruments
CC2544 USB Dongle Reference Design CC2544USB-RD Texas Instruments
CC2545EM Reference Design CC2545EM-RD Texas Instruments

Selection and Solution Guides

Selection Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 8.94 MB 11 Mar 2013 31159
PDF 1.26 MB 30 Mar 2010 880

Solution Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 2.79 MB 30 Sep 2008 1612

Tools and Software

Name Part # Company Software/Tool Type
CC2543-CC2544 Development Kit CC2543-CC2544DK Texas Instruments Evaluation Modules & Boards
CC2545 Evaluation Module Kit CC2545EMK Texas Instruments Evaluation Modules & Boards

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Recorded Content   On Demand  
Recorded Content   On Demand  

See More Training & Events

Other Support