ADC12J4000 Evaluation Module

(ACTIVE) ADC12J4000EVM

Description & Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon Download - PDF Icon

Description

The ADC12J4000EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADC12J4000. The ADC12J4000 is a low power, 12-bit, 4-GSPS RF-sampling analog to digital converter (ADC) with a buffered analog input, integrated Digital Down Converter with programmable NCO and Decimation settings (including un-decimated 12 bit ADC output) and features a JESD204B interface. The EVM has a transformer coupled analog input to accommodate a wide range of signal sources and frequencies. An LMX2581 clock synthesizer and LMK04828 JESD204B clock generator are included on the EVM and can be configured to provide an ultra-low-jitter ADC Device Clock and SYSREF for a complete JESD204B subclass 1 clocking solution.

The ADC12J4000, LMX2581 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.

The ADC12J4000EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector.  The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Features
  • Flexible transformer coupled analog input and clock input to allow for a variety of sources and frequencies
  • Easy to use software GUI to configure the ADC12J4000, LMX2581 and LMK04828 for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software
  • Simple connection to TSW14J56EVM data capture card


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from authorized distributors Status

ADC12J4000EVM:
ADC12J4000 Evaluation Module

$1999.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 538 22 Dec 2015 382
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
ZIP 5477 06 Aug 2015 716
PDF 10180 27 Jul 2015 1,070

Software (2)

Name Part Number Software Type
High Speed Data Converter Pro Software  DATACONVERTERPRO-SW  Software 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
JESD Converter EVM to FPGA EVM adapter  TSW14J10EVM  Evaluation Modules & Boards 
TSW14J56EVM Evaluation Module  TSW14J56EVM  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADC12J4000  12-Bit, 4.0 GSPS RF sampling ADC with JESD204B interface  Analog to Digital Converter 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of use.

Blogs

Other Support