SNVSCF0 October 2024 LM65680-Q1
ADVANCE INFORMATION
The RT pin is configurable. This pin can be tied to VCC for 400kHz operation, grounded (PGND) for 2.2MHz operation, or a resistor to PGND can be used to set an adjustable operating frequency. Note that if a resistor value falls outside of the recommended range, the fall can cause the LM656x0-Q1 to revert to 400kHz or 2.2MHz. Do not apply a pulsed signal to this pin to force synchronization. If synchronization is needed, see the SYNC/MODE pin in Section 7.3.5.1.
For example, for fSW = 400kHz, RT = 40.37kΩ so a 40.2kΩ resistor can be selected as the closest value.