JAJSS15 November 2023 LMK3H0102
ADVANCE INFORMATION
R4 is shown in Table 12-23.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R | 0x0 | Reserved |
14:2 | SSC_STEPS | R/W | 0x0000 | Number of steps in each segment of the triangular profile for SSC. See Spread Spectrum Clocking for instructions to calculate this value. |
1 | SSC_MOD_TYPE | R/W | 0x0 |
Selects between down-spread or center-spread modulation for custom SSC configurations. 0h: Down-spread modulation. 1h: Center-spread modulation. |
0 | SSC_EN | R/W | 0x0 |
Enable SSC. 0h: SSC Disabled. 1h: SSC Enabled. |