JAJSS15 November 2023 LMK3H0102
ADVANCE INFORMATION
OE pin polarity is programmable and is active low by default. When the OE pin is active low, the internal pulldown resistor is automatically enabled, and the internal pullup resistor is disabled. When the OE pin is active high, the internal pullup resistor is automatically enabled, and the internal pulldown resistor is disabled. By default, clock outputs are always enabled when the OE pin is floating. The OE pin polarity is set by R7[0] - '1' for active-low (default), or '0' for active-high.