JAJSS15 November 2023 LMK3H0102
ADVANCE INFORMATION
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMK3H0102RERR | TQFN | RER | 16 | 3000 | (TBD) | (TBD) | (TBD) | (TBD) | (TBD) | (TBD) | (TBD) | (TBD) |
LMK3H0102RERT | TQFN | RER | 16 | 250 | (TBD) | (TBD) | (TBD) | (TBD) | (TBD) | (TBD) | (TBD) | (TBD) |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMK3H0102RERR | TQFN | RER | 16 | 3000 | (TBD) | (TBD) | (TBD) |
LMK3H0102RERT | TQFN | RER | 16 | 250 | (TBD) | (TBD) | (TBD) |