JAJSS15 November 2023 LMK3H0102
ADVANCE INFORMATION
R28 is shown in Table 12-23.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/WL | 0x0 | Reserved |
14 | Reserved | R/WL | 0x0 | Reserved |
13 | Reserved | R/WL | 0x0 | Reserved |
12 | EFC_READY | R | 0x0 | Indicates that the EFUSE Controller is ready for read/write operations |
11:6 | EFC_ERROR | R | 0x0 | EFUSE Controller error status indicator |
5:0 | EFC_ADDR | R/WL | 0x0 | EFUSE Controller Address |