JAJSS15 November 2023 LMK3H0102
ADVANCE INFORMATION
R7 is shown in Table 12-23.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R | 0x0 | Reserved |
14:13 | REF_CTRL_PIN_FUNC | R/W | 0x3 |
Sets the function of the REF_CTRL pin. 0h: REF_CTRL pin disabled, pulled to GND. 1h: REF_CTRL pin disabled, tri-state. 2h: REF_CTRL pin functions as an additional LVCMOS REF_CLK output. 3h: REF_CTRL pin functions as "clock ready" signal. |
12:11 | REF_CLK_DIV | R/W | 0x0 |
REF_CLK output divisor value when REF_CTRL is used as REF_CLK. 0h: REF_CLK disabled. 1h: FOD / 2. 2h: FOD / 4. 3h: FOD / 8. |
10 | Reserved | R/W | 0x1 | Reserved. Do not write any value other than '1' to this field. |
9 | REF_CLK_FOD_SEL | R/W | 0x0 |
Select the FOD used to generate the REF_CLK output. 0h: FOD0. 1h: FOD1. |
8 | OUT1_EN | R/W | 0x1 |
Output Enable bit for OUT1. 0h: OUT1 is disabled. 1h: OUT1 is enabled. |
7 | OUT1_CH_SEL | R/W | 0x0 |
Selects the source for OUT1. If the Edge Combiner is enabled, then this bit is ignored. 0h: OUT1 is sourced from Channel Divider 0. 1h: OUT1 is sourced from Channel Divider 1. |
6:5 | OUT1_SLEW_RATE | R/W | 0x0 |
Slew rate control for OUT01 Only applies to differential output formats. 0h: Between 2.3 and 3.4 V/ns. 1h: Between 2.0 and 3.0 V/ns. 2h: Between 1.7 and 2.7 V/ns. 3h: Between 1.4 and 2.5 V/ns. |
4:2 | OUT1_FMT | R/W | 0x0 |
Selects the output format for OUT1. 0h: LP-HCSL 100-Ω Termination. 1h: LP-HCSL 85-Ω Termination. 2h: AC-coupled LVDS. 3h: DC-coupled LVDS. 4h: LVCMOS, OUTx_P enabled, OUTx_N disabled. 5h: LVCMOS, OUTx_P disabled, OUTx_N enabled. 6h: LVCMOS, OUTx_P enabled, OUTx_N enabled, 180 degrees out of phase. 7h: LVCMOS, OUTx_P enabled, OUTx_N enabled, OUTx_P and OUTx_N in phase. |
1 | OUT0_EN | R/W | 0x1 |
Output Enable bit for OUT0. 0h: OUT0 is disabled. 1h: OUT0 is enabled. |
0 | OE_PIN_POLARITY | R/W | 0x1 |
OE pin polarity selection. This bit does not affect the polarity of the OUTx_EN bits, only the OE pin. 0h: OE is active high (OE tied to VDD enables outputs). 1h: OE is active low (OE tied to GND enables outputs). |