JAJSS15 November 2023 LMK3H0102
ADVANCE INFORMATION
Enable the edge combiner to generate output frequencies greater than 200 MHz. To use the edge combiner, both FODs must operate at the same exact frequency (that is, the divide values must match). Using the edge combiner bypasses the channel dividers, meaning that the output of both channels comes directly from the edge combiner. When the edge combiner is enabled, FOD0 and FOD1 become 180 degrees out of phase. The edge combiner functions similarly to an SR flip flop, where the rising edge of FOD0 is the "Set" signal, and the rising edge of FOD1 is the "Reset" signal. SSC on FOD0 is not supported when using the edge combiner. Either of the FODs can still generate the LVCMOS REF_CLK output.
For edge combiner operation, the following conditions must be true: