SLUAAV9 March 2024 LM2005 , LM2101 , LM2103 , LM2104 , LM2105 , LM25101 , LM27222 , LM2724A , LM5100A , LM5100B , LM5100C , LM5101 , LM5101A , LM5101B , LM5101C , LM5102 , LM5104 , LM5105 , LM5106 , LM5107 , LM5108 , LM5109 , LM5109A , LM5109B , LM5109B-Q1 , LM5113-Q1 , LM76003 , LMG1205 , LMG1210 , SM72295 , SM74104 , TPS28225 , TPS28225-Q1 , TPS28226 , TPS2832 , TPS2836 , TPS2837 , UC2950 , UCC27200 , UCC27200-Q1 , UCC27200A , UCC27201 , UCC27201A , UCC27201A-DIE , UCC27201A-Q1 , UCC27211 , UCC27211A , UCC27211A-Q1 , UCC27212 , UCC27212A-Q1 , UCC27222 , UCC27282 , UCC27282-Q1 , UCC27284 , UCC27284-Q1 , UCC27288 , UCC27289 , UCC27301A , UCC27301A-Q1 , UCC27302A , UCC27302A-Q1 , UCC27311A , UCC27311A-Q1 , UCC27710 , UCC27712 , UCC27712-Q1 , UCC27714
In this mode, Q1 remains turn-off and Q2 gradually turns on. Figure 3-5 shows equivalent circuits in mode 3.
Assume the input voltage of power stage is VCC. Due to the turn on process of Q2, voltage in HS node can increase rapidly from Vd2 to VCC. So, HB to ground voltage can increase correspondingly. This can let bootstrap diode become reverse bias, a reverse recovery process can happen, reverse current can flow through bootstrap diode. This is the main risk to cause damage with gate driver.