SBASAW9 December 2024 ADC168M102R-SEP
PRODUCTION DATA
The ADC168M102R-SEP contains two 16-bit analog-to-digital converters (ADCs), that operate based on the successive approximation register (SAR) principle. These ADCs sample and convert simultaneously. Conversion time is potentially as low as 875ns. Adding a 100ns acquisition time, and a 25ns margin for propagation delay and CONVST pulse generation, results in a 1MSPS maximum conversion rate.
Each ADC has a fully differential 2:1 multiplexer front-end. In many common applications, all negative input signals remain at the same constant voltage (for example, 2.5V). For these applications, use the multiplexer in a pseudo-differential 4:1 mode. In this mode, the CMx pins function as common-mode pins and all four analog inputs are referred to the corresponding CMx pin.
The ADC168M102R-SEP also includes a 2.5V internal reference. This reference drives two independently programmable, 10-bit digital-to-analog converters (DACs). Thus, allowing the voltage at each REFIOx pin to be adjusted through the internal REFDACx registers in 2.44mV steps. A low-noise, unity-gain operational amplifier buffers each DAC output and drives the REFIOx pin.