SBASAW9 December 2024 ADC168M102R-SEP
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| SAMPLING DYNAMICS | ||||||
| fCLK | Serial clock frequency | Half-clock mode | 20 | MHz | ||
| Full-clock mode | 40 | |||||
| tCLK | Serial clock period | Half-clock mode | 50 | ns | ||
| Full-clock mode | 25 | |||||
| fDATA | ADC sampling frequency | 25 | 1000 | kSPS | ||
| tDATA | ADC sampling period (1/fDATA) | 1 | µs | |||
| SPI INTERFACE TIMINGS | ||||||
| tCLKL | Clock low time | 11.25 | ns | |||
| tCLKH | Clock high time | 11.25 | ns | |||
| t1 | CONVST rising to first CLOCK rising edge | 12 | ns | |||
| t2 | CONVST high time | 10 | ns | |||
| Half-clock mode: timing modes II and IV only | 1 | tCLK | ||||
| t3 | RD high time, half-clock mode: timing modes II, IV, SII, and SIV only | 1 | tCLK | |||
| tS1 | RD high to CLOCK falling edge setup time |
5 | ns | |||
| tH1 | RD high to CLOCK falling edge hold time | 5 | ns | |||
| tS2 | Input data valid to CLOCK falling edge setup time | 5 | ns | |||
| tH2 | Input data valid to CLOCK falling edge hold time | 4 | ns | |||