SBASAW9 December 2024 ADC168M102R-SEP
PRODUCTION DATA
For mode II, a special read mode is available where a single RD pulse triggers both data results to be read out. Figure 6-7 shows a timing diagram of this mode. To activate this mode, set the SR bit in the CONFIG register to 1 (see Table 7-1). The CONVST and RD pins are still tied together but are issued every 40 CLOCK cycles instead of 20. Output data are presented on SDOA only when SDOB is held in tri-state.
Make sure the RD signal in this mode is not longer than one clock cycle to avoid corruption of output data.
This special mode is used for fully- or pseudo-differential inputs. Channel information is valid in fully differential mode only if the CID is 0. The CID contains correct ADC information when the channel bit is invalid in pseudo-differential mode. The FIFO is not available in this mode.