SBASAW9 December 2024 ADC168M102R-SEP
PRODUCTION DATA
In power-down mode (PD[1:0] = 01), all functional blocks except the digital interface are disabled. In this mode, the current demand is reduced to 5µA within 20µs. The wakeup time from power-down mode is 8ms when using a reference capacitor of 22µF. The device goes into power-down mode after completing any ongoing conversions.