SBASAW9 December 2024 ADC168M102R-SEP
PRODUCTION DATA
With M0 = 1 and M1 = 0, the device automatically cycles between the differential inputs (CONFIG register bits C[1:0] are ignored). As shown in Figure 6-8, this cycling occurs when offering the conversion result of CHAx on SDOA and the conversion result of CHBx on SDOB.
Output data consist of a channel indicator, followed by a 0 and 16 bits of conversion result along with any trailing zeroes. The channel indicator is 0 for CHx0, or 1 for CHx1.
Use this mode fully- or pseudo-differential inputs (in pseudo-differential mode the sequencer controls the input multiplexer). Channel information is available in fully differential mode only if CID is 0 (CID is forced to 1 in pseudo-differential mode).
The internal FIFO is available in this mode; when used, a single read pulse allows all stored conversion data to be read. Make sure the FIFO is completely filled when used for the first time to provide proper functionality.