SBASAW9 December 2024 ADC168M102R-SEP
PRODUCTION DATA
The ADC168M102R-SEP uses an external clock with an allowable frequency range that depends on the mode being used. By default (after power-up), the ADC operates in half-clock mode that supports a clock ranging from 0.5MHz to 20MHz. In full-clock mode, the ADC requires a clock ranging from 1MHz to 40MHz. For maximum data throughput, keep the clock signal continuously running. However, when using the device in burst mode, keep the clock held static low or high when read access completes and before starting a new conversion.
Keep the CLOCK duty cycle at 50%. However, the device functions properly with a duty cycle between 30% and 70%.