SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
The local and remote temperature sensors have a resolution of 12 bits (0.0625°C). Temperature data that result from conversions within the default measurement range are represented in binary form. Table 6-3 shows the temperature data format. Any temperatures greater than 127°C result in a value that rails to 127.9375 (7FFh). To set the device to measure over an extended temperature range, set the TMPRANGE bit. The change in measurement range and data format from standard binary to extended binary occurs at the next temperature conversion. For data captured in the extended temperature range configuration, an offset of 64 (40h) is added to the standard binary value; see the Extended Binary column of the table. This configuration allows measurement of temperatures as low as –64°C and as high as 191.9375°C, whereas most other remote temperature sensors operate within the range of only –55°C to +150°C. Additionally, although the local temperature sensor operates at junction temperatures ranging from –55°C to +150°C, the accuracy is specified only from –55°C to +125°C. Observe the parameter values listed in the Absolute Maximum Ratings.
| TEMPERATURE (°C) | TEMPERATURE REGISTER HIGH BYTE VALUE (1°C RESOLUTION) | |||
|---|---|---|---|---|
| STANDARD BINARY(1) | EXTENDED BINARY(2) | |||
| BINARY | HEX | BINARY | HEX | |
| –64 | 1100 0000 | C0 | 0000 0000 | 00 |
| –50 | 1100 1110 | CE | 0000 1110 | 0E |
| –25 | 1110 0111 | E7 | 0010 0111 | 27 |
| –1 | 1111 1111 | FF | 0011 1111 | 3F |
| 0 | 0000 0000 | 00 | 0100 0000 | 40 |
| 1 | 0000 0001 | 01 | 0100 0001 | 41 |
| 10 | 0000 1010 | 0A | 0100 1010 | 4A |
| 25 | 0001 1001 | 19 | 0101 1001 | 59 |
| 50 | 0011 0010 | 32 | 0111 0010 | 72 |
| 75 | 0100 1011 | 4B | 1000 1011 | 8B |
| 100 | 0110 0100 | 64 | 1010 0100 | A4 |
| 125 | 0111 1101 | 7D | 1011 1101 | BD |
| 127 | 0111 1111 | 7F | 1011 1111 | BF |
| 150 | 0111 1111 | 7F | 1101 0110 | D6 |
| 175 | 0111 1111 | 7F | 1110 1111 | EF |
| 191 | 0111 1111 | 7F | 1111 1111 | FF |
Both local and remote temperature data use two bytes for data storage. The high byte stores the temperature with 1°C resolution. The second, or low, byte stores the decimal fraction value of the temperature and allows a higher measurement resolution. Table 6-4 shows the decimal fraction temperature data format. The measurement resolution for both the local and remote temperature sensors is 0.0625°C.
| TEMPERATURE (°C) | TEMPERATURE REGISTER LOW BYTE VALUE (0.0625°C RESOLUTION)(1) | |
|---|---|---|
| STANDARD AND EXTENDED BINARY | HEX | |
| 0 | 0000 0000 | 00 |
| 0.0625 | 0001 0000 | 10 |
| 0.1250 | 0010 0000 | 20 |
| 0.1875 | 0011 0000 | 30 |
| 0.2500 | 0100 0000 | 40 |
| 0.3125 | 0101 0000 | 50 |
| 0.3750 | 0110 0000 | 60 |
| 0.4375 | 0111 0000 | 70 |
| 0.5000 | 1000 0000 | 80 |
| 0.5625 | 1001 0000 | 90 |
| 0.6250 | 1010 0000 | A0 |
| 0.6875 | 1011 0000 | B0 |
| 0.7500 | 1100 0000 | C0 |
| 0.8125 | 1101 0000 | D0 |
| 0.8750 | 1110 0000 | E0 |
| 0.9375 | 1111 0000 | F0 |