SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Page 15 includes 20 bytes of memory for arbitrary data storage. These data do not affect the operation of the device. Disable the LUT and ALU functionality to access the data on these registers. If the LUT or ALU is enabled, writing commands to the Notepad registers is blocked and read data are invalid. The SECDED engine is not applied to this section of the memory.