SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
In SPI mode, the device is controlled through a flexible four-wire serial interface that is compatible with SPI-type interfaces used on many microcontrollers and DSP controllers. The interface provides access to the device registers, and incorporates an optional error checking mode to validate SPI data communication integrity in noisy environments.