SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | SWALM | ||||||
| R-0h | R/W-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| R-0h | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 8 | SWALM | R/W | 0h | Software Alarm 1 = Setting the SWALM bit initiates an alarm event. The alarm condition persists until the bit is cleared to 0. |