SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| LT[11:4] | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LT[3:0] | RESERVED | ||||||
| R-0h | R-0h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:8 | LT[11:4] | R | 0h | Local temperature high byte. The resolution of the LSB in this register is 1°C. This register is read-only and is updated each time a temperature measurement is completed. |
| 7:4 | LT[3:0] | R | 0h | Local temperature low byte. The resolution of the four bits in this register is 0.0625C. This register is read-only and is updated each time a temperature measurement is completed. |