SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
An alarm event is generated by either a temperature sensor alarm (see Section 6.3.3.4), a logic low on the ALARMIN pin, or a software alarm command. The device is configured by default to set the PA_ON pin low and force all switches to the off position in response to an alarm event. After the alarm condition is released, the device returns to normal operation. The DAC input data registers are not modified during the alarm condition. To control the device response to an alarm event, program the alarm configuration register bits.