SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TEMPOW[11:4] | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TEMPOW[3:0] | RESERVED | TEMPOW | |||||
| R/W-0h | R-0h | R/W-0h | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:8 | TEMPOW[11:4] | R/W | 0h | Temperature sensor overwrite value high byte. Format denoted by the TMPRANGE bit. |
| 7:4 | TEMPOW[3:0] | R/W | 0h | Temperature sensor overwrite value low byte. Format denoted by the TMPRANGE bit. |
| 0 | TEMPOW | R/W | 0h | Temperature sensor overwrite control 0 = The temperature sensor outputs are used to index the LUT. 1 = The serial interface accessible TEMPOW[11:0] data register is used to index the LUT. |