SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SOFTRST[7:0] | |||||||
| W-0h | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | SOFTRST[7:0] | W | 0h | Software reset command 0x05 = Writing 0x05 to SOFTRST[7:0] initiates a reset event. 0xAD = Writing 0xAD to SOFTRST[7:0] initiates a register clear event that returns all operating memory registers to factory-default values. Wait 15µs before the next serial interface command. |