SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
In GaN applications, the DAC range is negative. For the AFE10004-EP to operate in the negative range, ground the VCC pin while the VSS pin is between –4.5V and –11V. The DAC range is from –10V to 0V, with one caveat: ensure that the output of the DAC is only as low as the VSS pin voltage, with the addition of supply headroom. If the DAC is sinking current, the headroom is greater.