SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CONAL[2:0] | RESERVED | |||||
| R-0h | R/W-0h | R-1h | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 3:1 | CONAL[2:0] | R/W | 0h | Number of consecutive out-of-limit measurements required to activate an ALERT temperature alarm. |
| VALUE | NUMBER OF CONSECUTIVE OUT-OF-LIMIT MEASUREMENTS REQUIRED |
|---|---|
| 0h | 1 |
| 1h | 2 |
| 3h | 3 |
| 7h | 4 |