SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OUTPUT SWITCH AC CHARACTERISTICS | ||||||
| tON | On time | Midscale code, RL = 100kΩ | 40 | ns | ||
| tOFF | Off time | Midscale code, RL = 100kΩ | 50 | ns | ||
| PA_ON CHARACTERISTICS | ||||||
| tPA_ON | PA_ON turn-on time | Measured from reset event, unloaded, default register configuration |
120 | ms | ||
| tPA_OFF | PA_ON turn-off time | Measured from an ALMIN alarm event, unloaded | 50 | ns | ||
| OUTPUT CHARACTERISTICS | ||||||
| tOUT_CLM | OUT[1:2] clamp time | Time for output to go to CLAMP DAC voltage, measured from reset event, CL = 15µF |
100 | ms | ||
| tOUT_LUT | OUT[1:2] ready time | Time for LUT-based output to be ready, measured from reset event, CL = 15µF |
120 | ms | ||