SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
A typical application for the AFE10004-EP is the biasing of GaN power amplifiers in RF systems. These applications require the bias voltage to be negative and to be adjusted over a wide operating temperature range to maintain a constant drain current through the PA. The remote or local temperature sensors of the AFE10004-EP allow the PA temperature to be measured and the bias voltage adjusted accordingly. The D+ and D– pins of the AFE10004-EP are connected to a remote diode, which is located close to the power amplifiers.