SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
| ADDRESS | NAME |
|---|---|
| 0x68 | DAC1 BASE (high) |
| 0x6A | DAC1 BASE (low) |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| P | HAMM[3:0] | RESERVED | RESERVED | RESERVED | |||
| R/W-0h | R/W-0h | R-0h | R-0h | R-0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RESERVED | DAC1POL | DAC1[12:8] | ||||
| R-0h | R-0h | R/W-0h | R/W-0h | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | P | R/W | 0h | Parity bit |
| 14:11 | HAMM[3:0] | R/W | 0h | Hamming bits |
| 5 | DAC1POL | R/W | 0h | LUT increment polarity control: 1: This setting realizes a monotonically decreasing LUT transfer function. 0: This setting realizes a monotonically increasing LUT transfer function. |
| 4:0 | DAC1BASE[12:8] | R/W | 0h | LUT BASE value bits [12:8] (LUT output at 24°C). |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| P | HAMM[3:0] | RESERVED | RESERVED | RESERVED | |||
| R/W-0h | R/W-0h | R-0h | R-0h | R-0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DAC1BASE[7:0] | |||||||
| R/W-0h | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | P | R/W | 0h | Parity bit |
| 14:11 | HAMM[3:0] | R/W | 0h | Hamming bits |
| 7:0 | DAC1BASE[7:0] | R/W | 0h | LUT BASE value bits [7:0] (LUT output at 24°C). |