SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Page 4 stores the LUT0 and LUT1 values at locations corresponding to 4°C increments from –48°C to 152°C. There is no increment corresponding to 24°C because this temperature is a BASELINE, and the corresponding LUT value is the 13-bit BASE.
Each address row stores a pair of DELTA registers and the corresponding SECDED parity and Hamming bits. The LUT requires the DELTA values to represent a monotonic function. The function is either increasing or decreasing, and is determined by the POL bit in each DAC BASE register. DELTA values are unsigned.
The BASE values for DAC0 and DAC1, along with the corresponding SECDED codes are stored in addresses 0x64 to 0x6A.
The required method for updating the LUT entries is to disable the LUT, update the entries, and then enable the LUT.