SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
| ADDRESS | NAME |
|---|---|
| 0x00 | Notepad 0 |
| ↓ | ↓ |
| 0x13 | Notepad 19 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PADx[7:0] | |||||||
| R/W-0h | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | PADx[7:0] | R/W | 0h | 20 bytes of memory for arbitrary data storage. This data does not affect the operation of the device. |