SNAS849 December 2024 LMX2624-SP
ADVANCE INFORMATION
In spi-mode, the MUXout pin become the serial data output of the SPI. This output can be tri-stated using MUXout_SEL bit. Details of this pin operation are described with the serial interface description. Readback is useful when a device is used is full assist mode and VCO calibration data are retrieve and saved for future use. Readback can also be used to read back the lock detect status using the field rb_LD_VTUNE(register R110[10:9]).