SNAS849 December 2024 LMX2624-SP
ADVANCE INFORMATION
Engineering samples (LMX2624-SPW-MPR) have the same package, pinout, programming, and typical performance as the flight devices (LMX2624-SPW-MLS). The devices are tested at room temperature to meet the electrical specifications, but have not received or passed the full space production flow or testing. Engineering samples can be QCI rejects that failed full space production tests, such as radiation or reliability.