SNAS849 December 2024 LMX2624-SP
ADVANCE INFORMATION
The reference path consists of an OSCin doubler (OSC_2X), Pre-R divider, and a Post-R divider.
Figure 6-1 Reference Path DiagramThe OSCin doubler (OSC_2X) can double up low OSCin frequencies. The OSCin doubler allows one to double the input reference frequency. This doubler adds minimal noise and is useful for increasing the Phase Detector frequency and also to avoid spurs. When the phase detector frequency is increased, the flat portion of the PLL phase noise improves. Pre-R (PLL_R_PRE) and Post-R (PLL_R) dividers both divide frequency down. The phase detector frequency, fPD, is calculated in Equation 1
For Equation 1, remember: