SNAS849 December 2024 LMX2624-SP
ADVANCE INFORMATION
The MUXout pin can be configured as lock detect indicator for the PLL or as an serial data output (SDO) for the SPI interface to readback registers. Field MUXOUT_LD_SEL (register R0[2]) configures this output.
| MODE of operation | MUXOUT_SEL bit | MUXOUT pin | FUNCTION |
|---|---|---|---|
| Pin-mode | X | Lock Detect | Lock detect indicator for PLL |
| SPI-mode | 1 (default) | Tristate | Tristated |
| SPI-mode | 0 | Lock Detect | Lock detect indicator for PLL |
| SPI-mode | X | SDO | When SPI_Read bit is set to 1, MUXOUT pin is used for Serial data output for reading SPI data |
When lock detect indicator is selected, there are two types of indicator and the indicators can be selected with the field LD_TYPE (register R59[0]). The first indicator is called “VCOCal” (LD_TYPE=0) and the second indicator is called “Vtune and VCOCal” (LD_TYPE=1).