Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)
±2500
V
Charged device model (CDM), per ANSI/ESDA/ JEDEC JS-002, all pins(2)
±500
(1) JEDEC document JEP155 states that 500 V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500 V HBM is possible with the necessary precautions.