SNAS849B December 2024 – September 2026 LMX2624-SP
PRODUCTION DATA
The LMX2624-SP has Pin-mode option to generate fixed frequency output without any serial programming. The output frequency is generated based on the Pin setting in the Pin-mode option. The Integer N divider, Output Channel Divider, OUTMUXs and Input Reference Doubler can be set using the Pin-mode options.
Conditions to use a device in Pin-mode.:
NDIVx and CDIVx pins are four level pins. Four level pins are used to get more number of division values with less number of pins which helps to reduce the overall package size. NDIVx has total of six pins and CDIVx has three pins. 6 pins of NDIVx (NDIV5, NDIV4, NDIV3, NDIV2, NDIV1, NDIV0) with four levels can create total of 46 combinations, which means 4096 values. Similarly CDIVx (CDIV2, CDIV1, CDIV0) with four level pins have total of 43 = 64 combinations. Due to the four level pins, 9 pins are sufficient instead of 18 pins for two level pins. The four levels of pin are VL, VML, VMH and VH as shows in Figure 6-10. Use three 10kΩ resistors across VCC and GROUND which have four levels including VCC, GROUND and two mid levels called VMH (Voltage Mid High) and VML (Voltage Mid Low).
NDIVx provides total of 4096 integer divider options in Pin-mode. Numerator (PLL_NUM) and Denominator (PLL_DEN) are not available in Pin-mode for fractional PLL and is only possible through SPI-mode. The minimum value for N divider restriction for Pin-mode NDIVx values are similar to the SPI-mode option. Refer to Table 6-2 for the N divider minimum value setting. Based on the N-divider decimal value, each NDIVx pin setting can be calculated with equivalent base 4.
| NDIV5 | NDIV4 | NDIV3 | NDIV2 | NDIV1 | NDIV0 | N-DIVIDER VALUE |
|---|---|---|---|---|---|---|
| VL | VL | VL | VL | VL | VL | 0 |
| VL | VL | VL | VL | VL | VML | 1 |
| VL | VL | VL | VL | VL | VMH | 2 |
| VL | VL | VL | VL | VL | VH | 3 |
| VL | VL | VL | VL | VML | VL | 4 |
| VL | VL | VL | VL | VML | VML | 5 |
| VL | VL | VL | VL | VML | VMH | 6 |
| VL | VL | VL | VL | VML | VH | 7 |
| VL | VL | VL | VL | VMH | VL | 8 |
| . . . | . . . | . . . | . . . | |||
| VL | VL | VL | VH | VMH | VH | 59 |
| VL | VL | VL | VH | VH | VL | 60 |
| VL | VL | VL | VH | VH | VML | 61 |
| VL | VL | VL | VH | VH | VMH | 62 |
| . . . | . . . | . . . | . . . | |||
| VH | VH | VH | VH | VH | VL | 4092 |
| VH | VH | VH | VH | VH | VML | 4093 |
| VH | VH | VH | VH | VH | VMH | 4094 |
| VH | VH | VH | VH | VH | VH | 4095 |
All combinations of Channel Divider settings which are available in SPI-mode are also available in Pin-mode option using CDIVx pins. Refer to Table 6-17 for CDIVx settings in Pin-mode, CHDIV<4:0> settings in SPI-mode and the corresponding Channel Divider value. Based on the Channel Divider value needed, CDIV2, CDIV1, CDIV0 pins needed to be connected to one of the four levels.
| CDIV2 | CDIV1 | CDIV0 | CHDIV<4:0> EQUIVALENT IN SPI MODE | CHANNEL DIVIDER VALUE |
|---|---|---|---|---|
| VL | VL | VL | 0 | SPI mode |
| VL | VML | VL | 1 | 2 |
| VL | VMH | VL | 2 | 4 |
| VL | VMH | VH | 3 | 6 |
| VML | VL | VL | 4 | 8 |
| VML | VL | VH | 5 | 12 |
| VML | VML | VL | 6 | 16 |
| VML | VML | VH | 7 | 24 |
| VML | VMH | VL | 8 | 32 |
| VML | VMH | VH | 9 | 48 |
| VML | VH | VL | 10 | 64 |
| VML | VH | VH | 11 | 96 |
| VMH | VL | VL | 12 | 128 |
| VMH | VL | VH | 13 | 192 |
| VMH | VML | VL | 14 | 256 |
| VMH | VML | VH | 15 | 384 |
| VMH | VMH | VL | 16 | 512 |
| VMH | VMH | VH | 17 | 768 |
| VMH | VH | VL | 18 | 1024 |
| VMH | VH | VH | 19 | 1536 |
OUTMUX2, OUTMUX1 and OUTMUX0 pins are used to select the RFOUTx based on Table 6-18.
| OUTMUX2 | OUTMUX1 | OUTMUX0 | RFOUTA OUTPUT | RFOUTB OUTPUT |
|---|---|---|---|---|
| 0 | 0 | 0 | Channel Divider | Channel Divider |
| 0 | 0 | 1 | Channel Divider | VCO |
| 0 | 1 | 0 | VCO | Channel Divider |
| 0 | 1 | 1 | VCO | VCO |
| 1 | 0 | 0 | Doubler | Channel Divider |
| 1 | 0 | 1 | VCO | Doubler |
| 1 | 1 | 0 | Doubler | VCO |
| 1 | 1 | 1 | Doubler | Doubler |