STDA033 October 2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A
| Signature | Common interpretation | Checks |
|---|---|---|
| Harmonic comb | Periodic clock or PWM source | Fundamental spacing, edge rate, clock enable state |
| Broadband floor increase | Fast asynchronous switching, arcing, or measurement overload | Time-domain correlation and analyzer input level |
| Single strong narrow peak | Resonance, oscillator, or cable/enclosure mode | Move cable, add damping, inspect resonant length |
| Peak shifts with load | Converter mode or LC resonance | Switch frequency, inductor bias, capacitance, control mode |
| Peak changes with probe cable | Test setup or common-mode path | Improve setup bonding and measure cable current |