STDA033 October   2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1.     How Does an Electromagnetic Field Start in a Circuit?
    2.     Near-Field and Far-Field Electromagnetic Fields
  5. 2Common Sources of EMI in Electronic Designs
    1. 2.1 Resistors
      1. 2.1.1 Equivalent Series Inductance (ESL)
      2. 2.1.2 Shunt Capacitance
      3. 2.1.3 Parasitic Capacitance to Ground
    2. 2.2 Capacitors
      1. 2.2.1 Equivalent Series Resistance (ESR)
      2. 2.2.2 Equivalent Series Inductance (ESL)
      3. 2.2.3 Leakage Resistance
      4. 2.2.4 Dielectric Absorption (Soakage)
    3. 2.3 Inductors
      1. 2.3.1 Direct Current Resistance (DCR)
      2. 2.3.2 Parasitic Capacitance
      3. 2.3.3 Core Losses (Magnetic Parasitics)
    4. 2.4 Summary of Discrete Component EMI Considerations
    5. 2.5 Design Deficiencies
    6. 2.6 Sources Specific to MCUs
      1. 2.6.1 Clock Circuits and Oscillators
    7. 2.7 Other Common Sources
      1. 2.7.1 High-Speed Digital Buses
      2. 2.7.2 I/O Output Transitions
      3. 2.7.3 Floating Components
      4. 2.7.4 External Environmental Sources
  6. 3Mitigation Techniques to Minimize EMI and Optimize Board Performance
    1. 3.1 Power Supply Capacitor Selection and Placement
    2. 3.2 Capacitor Placement
    3. 3.3 Layer Stack-Up Optimization
      1. 3.3.1 Good Stack-Up Traits
      2. 3.3.2 Stitching and Shielding Optimization Techniques
    4. 3.4 Trace Routing
    5. 3.5 Passive Pi Filtering
    6. 3.6 Shielding, Grounding, and Cable Boundaries
    7. 3.7 Transient and ESD Current Paths
  7. 4EMC Verification and Troubleshooting
    1. 4.1 Emissions and Immunity as Port Problems
    2. 4.2 Pre-Compliance Measurement Toolkit
    3. 4.3 A Frequency-to-Structure Debug Method
    4. 4.4 Interpreting Common Spectral Signatures
    5. 4.5 Integrated Design Review Checklist
  8. 5Conclusion

Floating Components

Unconnected metal objects like heat sinks, brackets, or unused IC pins can act as antennas, radiating interference if not properly grounded. A heat sink, shield can, mounting bracket, cable drain, or unused copper island can acquire RF voltage through parasitic capacitance. If an unused pin lacks a low-impedance RF bond, the pin can resonate and re-radiate. A DC continuity check is not sufficient: a long wire bond can be a good DC ground and a poor RF ground. Use short, wide bonds or multiple attachment points when a structure is intended to remain at chassis potential.