STDA033 October   2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1.     How Does an Electromagnetic Field Start in a Circuit?
    2.     Near-Field and Far-Field Electromagnetic Fields
  5. 2Common Sources of EMI in Electronic Designs
    1. 2.1 Resistors
      1. 2.1.1 Equivalent Series Inductance (ESL)
      2. 2.1.2 Shunt Capacitance
      3. 2.1.3 Parasitic Capacitance to Ground
    2. 2.2 Capacitors
      1. 2.2.1 Equivalent Series Resistance (ESR)
      2. 2.2.2 Equivalent Series Inductance (ESL)
      3. 2.2.3 Leakage Resistance
      4. 2.2.4 Dielectric Absorption (Soakage)
    3. 2.3 Inductors
      1. 2.3.1 Direct Current Resistance (DCR)
      2. 2.3.2 Parasitic Capacitance
      3. 2.3.3 Core Losses (Magnetic Parasitics)
    4. 2.4 Summary of Discrete Component EMI Considerations
    5. 2.5 Design Deficiencies
    6. 2.6 Sources Specific to MCUs
      1. 2.6.1 Clock Circuits and Oscillators
    7. 2.7 Other Common Sources
      1. 2.7.1 High-Speed Digital Buses
      2. 2.7.2 I/O Output Transitions
      3. 2.7.3 Floating Components
      4. 2.7.4 External Environmental Sources
  6. 3Mitigation Techniques to Minimize EMI and Optimize Board Performance
    1. 3.1 Power Supply Capacitor Selection and Placement
    2. 3.2 Capacitor Placement
    3. 3.3 Layer Stack-Up Optimization
      1. 3.3.1 Good Stack-Up Traits
      2. 3.3.2 Stitching and Shielding Optimization Techniques
    4. 3.4 Trace Routing
    5. 3.5 Passive Pi Filtering
    6. 3.6 Shielding, Grounding, and Cable Boundaries
    7. 3.7 Transient and ESD Current Paths
  7. 4EMC Verification and Troubleshooting
    1. 4.1 Emissions and Immunity as Port Problems
    2. 4.2 Pre-Compliance Measurement Toolkit
    3. 4.3 A Frequency-to-Structure Debug Method
    4. 4.4 Interpreting Common Spectral Signatures
    5. 4.5 Integrated Design Review Checklist
  8. 5Conclusion

Pre-Compliance Measurement Toolkit

  1. Oscilloscope with appropriate probing: confirm rail bounce, ringing frequency, edge rate, and timing. Use a short ground spring or differential probe; a long probe ground can create false ringing
  2. Spectrum analyzer or FFT receiver: identify spectral peaks and compare changes after controlled modifications
  3. Near-field E- and H-probes: localize high-dv/dt nodes and high-di/dt loops without claiming absolute compliance levels
  4. RF current probe: identify common-mode current on cables, harnesses, and shield bonds.
  5. Impedance or network measurement: characterize filters, PDN resonances, and component behavior in the relevant frequency range
Tip: Change one variable at a time and record the operating mode, cable placement, load, bandwidth, detector settings, and probe position. A repeatable relative measurement is more useful than an absolute number from an uncontrolled setup.