STDA033 October 2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A
Use this checklist at schematic review, placement review, routing review, and pre-compliance readiness review. A 'yes' answer must be supported by a current-path explanation or measurement, not only a visual impression.
| Area | Review Question |
|---|---|
| Sources | Are unnecessary slew rate, drive strength, and switching-node area minimized? |
| Returns | Does every fast signal, power transient, and protection event have a short intended return path? |
| Planes | Are reference planes continuous beneath fast routes and across layer transitions? |
| PDN | Does mounted decoupling impedance meet the rail target over the needed bandwidth? |
| Converters | Are hot loops compact and feedback/sense routes isolated from switch nodes? |
| Transitions | Are return stitching vias or local plane bridges present at high-speed layer changes? |
| Boundaries | Are connector filters and transient paths located at the entry point? |
| Cables | Are differential balance and common-mode current controlled before cables leave the enclosure? |
| Mechanical | Are shields, heat sinks, and panels bonded with low RF impedance where intended? |
| Validation | Have worst-case modes, loads, cable placements, and recovery behavior been tested? |