STDA033 October 2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A
Cause: No dielectric is a perfect insulator. A tiny amount of current "leaks" through the dielectric between the plates.
Impact: This is modeled as a very large resistor in parallel with the capacitor.
Significance: Critical in battery-powered or precision analog circuits (like sample-and-hold) where it causes the capacitor to slowly discharge over time.