STDA033 October 2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A
In an ideal world, an inductor only provides inductance. In reality, a physical inductor is a complex RLC network due to the resistance of the wire and the proximity of the windings.
The DCR of an inductor causes copper loss, its inter-winding capacitance bypasses high-frequency energy, and its magnetic core introduces frequency-dependent and amplitude-dependent loss. Above self-resonance, the component is capacitive. Under high DC bias, the incremental inductance can decrease; near saturation the inductance can collapse, allowing a rapid current rise that worsens both functional stress and EMI.
Ferrite beads are intentionally lossy inductors. The datasheet impedance of ferrite beads often contains a large resistive component in the intended suppression band. That loss converts RF energy to heat and damps resonance, but the bead must also be checked for DC bias derating and interaction with load-side capacitance. Below are the main parasitic components associated with inductors and the respective impact and significance on a given circuit.