STDA033 October 2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A
Emissions testing asks how energy leaves the equipment through power, signal, enclosure, and cable ports. Immunity testing asks how energy entering those ports affects function. The same transfer path often works in both directions, so an emission hotspot can reveal a susceptibility path.
| Question | What to observe | Likely next action |
|---|---|---|
| Which frequency fails? | Narrow peak, harmonic comb, or broadband rise | Relate frequency to clock, edge, converter, or resonance |
| Which cable/configuration matters? | Large change when cable is moved or removed | Measure common-mode current and inspect connector return |
| Which operating mode matters? | Failure tracks load, bus activity, PWM, or radio state | Isolate the switching event and its current loop |
| Where is the near-field hotspot? | Localized E-field node or H-field loop | Reduce node area or loop area; verify return path |