STDA033 October 2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A
EMI sources can be organized into component non-idealities, PCB geometry, switching devices, digital interfaces, cables and enclosures, and external disturbances. The categories interact; a fast MCU edge excites package inductance, the resulting ringing enters a cable through connector imbalance, and the cable then becomes the dominant antenna.
Real components are frequency-dependent networks. A value printed on a schematic is only the low-frequency parameter. Package geometry, internal construction, mounting pads, vias, and nearby planes add inductance, capacitance, and loss. Component selection therefore requires impedance-versus-frequency data, not nominal value alone.
| Component | Dominant Non-Idealities | EMI Consequence | Selection Question |
|---|---|---|---|
| Resistor | Lead or package inductance; terminal and body capacitance | Impedance rises, then potentially falls as capacitance bypasses R | Is the part non-inductive and effective at the concern frequency? |
| Capacitor | ESR, ESL, leakage, dielectric loss | Decoupling becomes inductive above self resonance | What is impedance at the actual noise frequency and mounting geometry? |
| Inductor | DCR, inter-winding capacitance, core loss, saturation | Filtering collapses above SRF or under bias | Does inductance remain adequate at DC bias and frequency? |