STDA033 October 2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A
Spacing reduces capacitive and inductive crosstalk. The common '3W' rule - spacing traces by three times the width - is a useful screen, but stack-up and parallel run length determine actual coupling. Shortening the parallel region is often more effective than applying a fixed spacing everywhere.
Reference continuity is typically more important than corner style. A 90-degree bend creates a small local geometry change, but on ordinary digital boards, the added capacitance is often minor compared with a plane split, connector discontinuity, long stub, or poor termination. Use 45-degree or curved routing for controlled geometry and manufacturability, but do not treat corner shape as the primary EMC control.
Figure 3-8 Trace Routing Styles